IESNA:LM-63-2002
[TEST]P953184
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-760-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54353
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8478.1 7959.8 7510.1 6978.1 6446.1 6116.6 5999.9 6017 6116.6 6243.6
6837.4 8680.6 11673.7 14673.6 17707.9 20031.6 22084.2 23697.5 25348.4 26409.1
26488 25173.4 19300.5 16815.4 13990.6 9507.8 5890 4654.4 3126.9 1647.6
823.8 624.7 398.2 233.4 92.7 0 0
8478.1 8031.9 7582.2 7053.6 6514.7 6181.8 6058.2 6047.9 6133.7 6250.4
6707 8306.5 11182.8 14553.5 17464.2 19884 22015.6 23858.8 25403.4 26628.7
26903.3 25818.7 20144.9 17241.1 14550 10115.4 6271 4829.4 3233.3 1729.9
961.1 755.1 514.9 336.4 219.7 51.5 0
8478.1 8021.6 7599.4 7098.3 6573.1 6247 6109.7 6082.3 6137.2 6243.6
6542.2 7716.1 10180.6 13396.7 16516.8 19297.1 21816.5 23972 25859.9 27431.9
28008.6 27531.5 25736.3 20234.1 16969.9 12521.5 7856.8 5656.6 4115.5 2406.1
1620.1 1338.6 1170.5 974.8 669.3 116.7 0
8478.1 8069.6 7664.6 7228.7 6758.4 6408.3 6253.9 6192.1 6212.7 6295.1
6442.7 7053.6 8687.5 11330.4 14474.5 17615.2 20707.8 23663.1 26306.1 28218
29378.1 29536 28677.9 27188.2 24751.2 20563.6 16791.4 12892.2 8642.8 4002.2
2032 1338.6 1012.6 669.3 264.3 0 0
8478.1 8086.8 7747 7379.7 6998.7 6707 6531.9 6463.3 6453 6518.2
6628 6854.5 7582.2 9219.5 11742.3 14735.4 18082 21531.6 24957.2 27837
29934.2 31066.9 31111.5 30284.3 29161.9 27627.6 25482.3 21785.6 16207.9 9789.3
4180.7 1455.3 607.5 339.8 133.9 10.3 0
8478.1 8155.4 7853.4 7599.4 7324.8 7105.1 6985 6930.1 6923.2 6974.7
7074.2 7218.4 7520.4 8193.2 9562.7 11677.1 14443.6 17601.5 20903.5 24178
27294.6 29934.2 31935.3 32741.9 32820.8 32783.1 32824.3 31897.5 27620.7 19633.5
10949.4 3686.4 937.1 346.7 85.8 6.9 0
8478.1 8224.1 7994.1 7829.4 7698.9 7613.1 7596 7626.8 7688.6 7771
7894.6 8066.2 8289.3 8660 9277.8 10335 11979.2 14189.6 16681.6 19358.9
22269.6 25279.8 28211.1 30860.9 33201.8 35120.6 37128.5 39133.1 39095.3 32954.7
20464.1 8666.9 2258.5 638.4 192.2 13.7 0
8478.1 8316.8 8179.5 8100.5 8090.2 8138.3 8237.8 8409.4 8574.2 8773.3
9041 9312.2 9583.3 9950.6 10431.1 11176 12329.3 13949.4 15847.5 18088.9
20642.6 23196.3 25856.4 28389.6 31657.2 35021 39105.6 42946.5 44875.5 42568.9
33562.2 18305.1 5128 1091.5 233.4 17.2 0
8478.1 8419.7 8371.7 8419.7 8519.3 8684 8893.4 9140.5 9373.9 9634.8
9919.7 10208 10513.5 10918.5 11450.6 12222.9 13293.8 14786.9 16643.8 18796
21394.3 24160.8 27243.1 30596.6 34231.6 38271.5 42534.6 46547.1 48613.4 46557.4
36644.6 16884.1 3586.9 930.2 192.2 17.2 0
8478.1 8416.3 8402.6 8464.4 8584.5 8776.7 9017 9250.4 9521.5 9772.1
10053.6 10328.2 10643.9 11021.5 11567.3 12353.3 13448.2 14944.8 16839.5 19163.2
21799.3 24689.4 27840.4 31338 35065.6 39167.4 43444.2 47267.9 48973.8 46015.1
34543.9 14059.2 2728.8 724.2 144.2 13.7 0
8478.1 8485 8539.9 8728.7 8958.6 9271 9648.5 10026.1 10400.2 10777.8
11145.1 11539.8 11962 12531.8 13362.4 14426.5 15730.8 17392.1 19382.9 21614
23996.1 26467.4 29137.8 31660.7 33974.1 35934 37451.2 37914.6 36225.8 30963.9
19866.9 5831.7 1060.6 326.1 82.4 27.5 0
8478.1 8515.8 8618.8 8824.8 9119.9 9490.7 9899.1 10328.2 10750.4 11134.8
11508.9 11872.8 12260.6 12734.3 13300.6 14069.5 15092.4 16338.3 17735.3 19180.4
20642.6 22115.1 23543 24672.3 25262.6 25269.5 24730.6 23508.7 20996.1 17440.1
11316.7 3799.7 847.8 278 106.4 41.2 0
8478.1 8522.7 8649.7 8855.7 9161.1 9507.8 9875.1 10228.6 10527.2 10753.8
10884.2 10966.6 10994.1 11035.2 11117.6 11251.5 11608.5 12367 13328.1 14268.6
14883 15164.4 15109.5 14344.1 12662.2 10438 7970.1 5224.1 3041.1 1640.7
878.7 387.9 161.3 65.2 24 3.4 0
8478.1 8543.3 8618.8 8763 8869.4 8927.7 8934.6 8797.3 8546.7 8117.7
7513.6 6758.4 5900.3 5035.4 4201.3 3422.1 2725.3 2255.1 2090.3 2069.8
2090.3 2076.6 1867.2 1479.4 1057.2 707.1 470.2 357 295.2 240.3
185.4 116.7 48.1 20.6 6.9 0 0
8478.1 8546.7 8529.6 8412.9 8162.3 7781.3 7263 6514.7 5536.5 4400.4
3339.7 2471.3 1843.2 1510.3 1390.1 1366.1 1348.9 1328.3 1294 1256.3
1197.9 1070.9 882.1 686.5 528.6 418.8 332.9 260.9 202.5 151
99.5 48.1 20.6 6.9 0 0 0
8478.1 8498.7 8316.8 7877.4 7215 6353.4 5179.5 3892.4 2794 2028.6
1623.5 1448.5 1342.1 1252.8 1173.9 1108.7 1074.3 1036.6 1002.3 967.9
913 816.9 693.3 562.9 442.8 353.5 284.9 219.7 164.8 113.3
58.4 27.5 10.3 0 0 0 0
8478.1 8436.9 8018.1 7283.6 6260.7 4990.7 3528.5 2413 1802 1592.6
1489.7 1393.6 1273.4 1129.3 981.7 858.1 765.4 724.2 751.7 792.9
792.9 744.8 659 549.2 432.5 343.2 267.7 209.4 154.5 103
65.2 27.5 10.3 0 0 0 0
8478.1 8412.9 7791.6 6748.1 5354.6 3707 2419.9 1795.2 1630.4 1541.2
1448.5 1318.1 1163.6 998.8 840.9 707.1 597.2 542.3 518.3 511.4
514.9 514.9 501.1 456.5 401.6 343.2 288.3 230 185.4 147.6
109.8 65.2 13.7 0 0 0 0
8478.1 8402.6 7606.3 6370.6 4716.2 3024 1987.4 1692.2 1599.5 1513.7
1397 1246 1081.2 913 768.9 648.7 573.2 532 504.6 480.5
456.5 435.9 418.8 398.2 370.7 332.9 284.9 240.3 205.9 168.2
123.6 75.5 13.7 0 0 0 0
8478.1 8361.4 7438.1 6030.8 4218.4 2581.2 1808.9 1661.3 1582.3 1482.8
1355.8 1215.1 1064.1 899.3 755.1 648.7 583.5 549.2 525.2 504.6
477.1 456.5 432.5 408.5 377.6 326.1 260.9 223.1 185.4 147.6
103 48.1 6.9 0 0 0 0
8478.1 8358 7386.6 5903.8 4015.9 2416.4 1754 1647.6 1575.5 1469.1
1338.6 1208.2 1067.5 913 765.4 652.2 590.4 556.1 528.6 508
487.4 463.4 435.9 405 360.4 291.8 212.8 178.5 144.2 106.4
68.6 24 0 0 0 0 0
8478.1 8364.8 7355.7 5852.3 3930.1 2364.9 1754 1644.1 1568.6 1465.6
1331.8 1201.3 1067.5 909.6 762 648.7 590.4 556.1 532 511.4
490.8 463.4 435.9 405 357 281.5 205.9 175.1 137.3 103
61.8 20.6 0 0 0 0 0
